Home > Equipment > GH SERIES

GH SERIES

Features and Configurations

High shock load capability
High rigidity
High precision
High speed

The double-end support design and unique pin gear
mechanism provide the following advantages:

  • Capable of 7 times the rated torque
  • High rigidity as well as small backlash [6 arc.min]
  • Capable of high output speed with low reduction ratio (1/11 to 1/31)
  • High torque density
Heavy load support

A set of internal main bearings (large angular ball bearings)
enables complete support of heavy external loads.

Maximum ease of use
  • Pre greased
  • Easy motor mounting

Principle of Operation

Rotation of the servomotor is transmitted through the input gear to the spur gears, and the speed is reduced accordingly with the gear ratio between the input gear and the spur gears. This is the first reduction section.

Since they are directly connected, the crankshafts have the same rotational speed as the spur gears.

Two RV gears are mounted around the needle bearings on the eccentric region of the crankshaft. (In order to balance the equal amount of force, two RV gears are mounted).

When the crankshafts rotate, the RV gears mounted on the eccentric sections also revolve eccentrically around the input axis (crank movement).

Pins are arrayed in a constant pitch in the grooves inside the case. The number of pins is just one larger than the number of RV teeth.

As the crankshafts revolve one complete rotation, the RV gears revolve eccentrically one pitch of a pin (crank movement), with all the RV teeth in contact with all of the pins.

The rotation is then transmitted to the shaft (output shaft) via the crankshaft. At this time, the shaft rotation speed can be reduced in proportion to the number of pins against the crankshaft.

The total reduction ratio is the product of the first reduction ratio multiplied by the second reduction ratio.

Model Code

When ordering or making an inquiry, use the following model code.

Selection of model code

  • Only 21 and 31 can be used as the ratio code of the GH100.
  • Only the flange type output shaft is available for the GH100.
  • Select the model code according to the attached Quick Selection Table of Model Code.
  • When you use a servomotor not listed in the Quick Selection Table of Model Code,
    select the parts compatible with the servomotor from among the input spline sets
    and motor flanges (standard/semi-processed product) that we provide (refer to pages 15 to 23).
  • For the customized specifications, contact us.

Rating Table

■ GH7,GH17

Model Code GH7 GH17
Ratio Code 11 21 31 11 21 31
Ratio 461/41 21 153/5 11 21 31

Rated Torque

N-m(kgf-m)

69(7) 167(17)

Rated Output Speed

r.p.m.

50 50

Backlash

arc.min

6 6

Inertia Moment I(I=GD2/4)
Input Shaft Equivalent  Note 1

Kg-m2

0.440×10-4 0.233×10-4 0.173×10-4 1.751×10-4 0.960×10-4 0.806×10-4

Mass

Kg

8 15.5
Allowable Torque

Acceleration/ Deceleration Torque

N-m(Kgf-m)

206(21) 500(51)

Momentary Maximum Torque

N-m(Kgf-m)

480(49) 1166(119)
Allowable Output Speed  Note 2

Continuous Operation

r.p.m.

150 150

Intermittent Operation

r.p.m.

270 270

■ GH24,GH40,GH100

Model Code GH24 GH40 GH100
Ratio Code 11 21 31 11 21 31 21 31
Ratio 11 21 31 419/39 21 723/23 20.375 31.4

Rated Torque

N-m(kgf-m)

235(24) 392(40) 980(100)

Rated Output Speed

r.p.m.

50 50 50

Backlash

arc.min

6 6 10

Inertia Moment I(I=GD2/4)
Input Shaft Equivalent  Note 1

Kg-m2

1.410×10-4 0.618×10-4 0.444×10-4 0.711×10-3 0.451×10-3 0.219×10-3 1.68×10-3 1.31×10-3

Mass

Kg

15.5 35.5 90
Allowable Torque

Acceleration/ Deceleration Torque

N-m(Kgf-m)

706(72) 1176(120) 2942(300)

Momentary Maximum Torque

N-m(Kgf-m)

1646(168) 2744(280) 6865(700)
Allowable Output Speed  Note 2

Continuous Operation

r.p.m.

150 150 65

Intermittent Operation

r.p.m.

250 250 135
Note : 
  • ※ The rating table shows the specification values of each reduction gear.
  • 1. For the inertia moment value, both the reduction gear and the input gear are taken into consideration.
       This, however, does not include the inertia moment of the input spline.
  • 2. The allowable output speed may be limited by heat depending on the operation rate.
        If you use this product with the operation rate per cycle exceeding 50% or allowable output speed during continuous operation, contact us.