Home > Equipment > RS SERIES

RS SERIES

Main Features

Compact and Highpower

Introducing the All New, High Performance, Low Profile
Infinite Positioning Indexer from Nabtesco!
An integrated main bearing allows the following thrust
load capasities with only the gearbox
RS-320A: 5000kg (max), RS-900A: 9000kg (max)
The RS Series incorporate Nabtesco's Near-Zero
Backlash Gearbox with an added right angle feature
to provide numerous benefits over traditional cam
& worm gear turntable designs. The indexer design
provides a long-term trouble free, no maintenance
positioning solution.
The Indexer utilizes a cast iron base for sturdy floor
mounting and a right angle motor mounting which
provides easy access and a low profile.

Rating Table

Model RS-120A
(Provisional name)
RS-320A RS-320A-HS
(Provisional name)
RS-900A
Speed ratio 128 170 100 193.6, 240

Allowable thrust weight

kg

1,600 5,000 5,000 9,000

Rated torque

Nm(kgf-m)

1,176(120) 3,136(320) 3,136(320) 8,820(900)

Allowable acceleration/
deceleration torque

Nm(kgf-m)

2,940(300) 7,840(800) 7,840(800) 17,640(1,800)

Monentary max. allowable torque

Nm(kgf-m)

5,880(600) 15,680(1,600) 15,680(1,600) 35,280(3,600)

Allowable moment

  Note 1

Inertia I=GD2/4  Note 2

Kg-m2

3.4×10-3 i=1/193.6
1.16x10-2
i=1/240
1.14x10-2

Allowable max. output speed

rpm

30 20 20 10

Maximum stroke

Endless

Backlash

arc.min

Max.1

Weight  Note 3

kg

190 290 380 480
Note : 
  • ※ The allowable output speed may be limited by heat depending on the operation rate.
  • 1. Please refer the allowable thrust load and allowable moment diagram.
  • 2. The value at the shaft of the input gear is not included.
  • 3. Main body weight is different by the kind of motors.