Features and Configurations

|
|
|

|
|

Principle of Operation
The RV-E is a 2-stage reduction gear.
- An input gear engages with and rotates spur gears that are coupled to crankshafts.
Several overall gear ratios can be provided by selecting various first stage ratios.

- Crankshafts driven by the spur gears cause an eccentric motion of two epicyclic gears
called RV gears that are offset 180 degrees from one another to provide a balanced load. - The eccentric motion of the RV gears causes engagement of the cycloidal shaped gear
teeth with cylindrically shaped pins located around the inside edge of the case. - In the course of one revolution of the crankshafts the teeth of the RV gear move the
distance of one pin in the opposite directions of the rotating cranks. The motion of the
RV gear is such that the teeth remain in close contact with the pins and many teeth
share the load simultaneously. - The output can be either the shaft or the case. If the case is fixed, the shaft is the output.
If the shaft is fixed, the case is the output.

Model Code
Product identification for ordering purpose.

Rating Table
| Output speed(r/min) | 5 | 10 | 15 | 20 | 25 | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Model | Speed ratio |
Output In-lb |
Input kW |
Output In-lb |
Input kW |
Output In-lb |
Input kW |
Output In-lb |
Input kW |
Output In-lb |
Input kW |
|
Shaft |
Case |
|||||||||||
![]() |
31 | 30 | 895 (101) |
0.07 | 717 (81) |
0.11 | 638 (72) |
0.15 | 585 (66) |
0.19 | 549 (62) |
0.22 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 43 | 42 | |||||||||||
| 53.5 | 52.5 | |||||||||||
| 59 | 58 | |||||||||||
| 79 | 78 | |||||||||||
| 103 | 102 | |||||||||||
![]() |
57 | 56 | 2,046 (231) |
0.16 | 1,665 (188) |
0.26 | 1,479 (167) |
0.35 | 1,355 (153) |
0.43 | 1,266 (143) |
0.50 |
| 81 | 80 | |||||||||||
| 105 | 104 | |||||||||||
| 121 | 120 | |||||||||||
| 141 | 140 | |||||||||||
| 161 | 160 | |||||||||||
![]() |
57 | 56 | 5,066 (572) |
0.40 | 4,118 (465) |
0.65 | 3,649 (412) |
0.86 | 3,339 (377) |
1.05 | 3,126 (353) |
1.23 |
| 81 | 80 | |||||||||||
| 105 | 104 | |||||||||||
| 121 | 120 | |||||||||||
| 153 | 152 | |||||||||||
![]() |
57 | 56 | 9,636 (1,088) |
0.76 | 7,838 (885) |
1.24 | 6,944 (784) |
1.64 | 6,368 (719) |
2.01 | 5,952 (672) |
2.35 |
| 81 | 80 | |||||||||||
| 101 | 100 | |||||||||||
| 121 | 120 | |||||||||||
| (153)※1 | (152)※1 | |||||||||||
![]() |
81 | 80 | 13,276 (1,499) |
1.05 | 10,761 (1,215) |
1.70 | 9,547 (1,078) |
2.26 | 8,768 (990) |
2.76 | 8,192 (925) |
3.23 |
| 111 | 110 | |||||||||||
| 161 | 160 | |||||||||||
| 175.28※2 | 174.28 | |||||||||||
![]() |
81 | 80 | (2,176) |
1.52 | (1,774) |
2.48 | (1,568) |
3.28 | (1,441) |
4.02 | (1,343) |
4.69 |
| 101 | 100 | |||||||||||
| 129 | 128 | |||||||||||
| 145 | 144 | |||||||||||
| 171 | 170 | |||||||||||
![]() |
81 | 80 | 38,624 (4,361) |
3.04 | 31,335 (3,538) |
4.94 | 27,774 (3,136) |
6.57 | 25,516 (2,881) |
8.05 | 23,869 (2,695) |
9.41 |
| 101 | 100 | |||||||||||
| 118.5 | 117.5 | |||||||||||
| 129 | 128 | |||||||||||
| 141 | 140 | |||||||||||
| 171 | 170 | |||||||||||
| 185 | 184 | |||||||||||
![]() |
81 | 80 | 54,335 (6,135) |
4.28 | 44,088 (4,978) |
6.95 | 39,058 (4,410) |
9.24 | 35,843 (4,047) |
11.3 | 33,505 (3,783) |
13.2 |
| 101 | 100 | |||||||||||
| 118.5 | 117.5 | |||||||||||
| 129 | 128 | |||||||||||
| 154.8※2 | 153.8 | |||||||||||
| 171 | 170 | |||||||||||
| 192.4※2 | 191.4 | |||||||||||
■ Output speed 30-60,Tooth width,I(=GD2/4) Input inertia
| Output speed(r/min) | 30 | 40 | 50 | 60 | Tooth mm |
I(=GD2/4) Kg-m2 |
||||
|---|---|---|---|---|---|---|---|---|---|---|
| Model | Output In-lb |
Input kW |
Output In-lb |
Input kW |
Output In-lb |
Input kW |
Output In-lb |
Input kW |
||
![]() |
514 (58) |
0.25 | 478 (54) |
0.30 | 443 (50) |
0.35 | 416 (47) |
0.40 | 6 | 3.75×10-6 |
|---|---|---|---|---|---|---|---|---|---|---|
| 2.60×10-6 | ||||||||||
| 1.84×10-6 | ||||||||||
| 1.63×10-6 | ||||||||||
| 1.09×10-6 | ||||||||||
| 0.79×10-6 | ||||||||||
![]() |
1,196 (135) |
0.57 | 1,098 (124) |
0.70 | 1,019 (115) |
0.81 | 974 (110) |
0.92 | 8 | 1.08×10-5 |
| 0.65×10-5 | ||||||||||
| 0.45×10-5 | ||||||||||
| 0.37×10-5 | ||||||||||
| 0.29×10-5 | ||||||||||
| 0.24×10-5 | ||||||||||
![]() |
2,958 (334) |
1.40 | 2,719 (307) |
1.71 | 2,542 (287) |
2.00 | 2,400 (271) |
2.27 | 10 | 3.75×10-5 |
| 2.40×10-5 | ||||||||||
| 1.72×10-5 | ||||||||||
| 1.43×10-5 | ||||||||||
| 1.03×10-5 | ||||||||||
![]() |
5,642 (637) |
2.67 | 5,172 (584) |
3.26 | 4,836 (546) |
3.81 | 4,579 (517) |
4.33 | 10 | 8.28×10-5 |
| 5.65×10-5 | ||||||||||
| 4.40×10-5 | ||||||||||
| 3.53×10-5 | ||||||||||
| 2.63×10-5 | ||||||||||
![]() |
7,750 (875) |
3.67 | 7,121 (804) |
4.49 | 13 | 1.08×10-4 | ||||
| 0.73×10-4 | ||||||||||
| 0.45×10-4 | ||||||||||
| 0.40×10-4 | ||||||||||
![]() |
11,283 (1,274) |
5.34 | 15 | 1.96×10-4 | ||||||
| 1.51×10-4 | ||||||||||
| 1.11×10-4 | ||||||||||
| 0.90×10-4 | ||||||||||
| 0.76×10-4 | ||||||||||
![]() |
22,567 (2,548) |
10.7 | 16 | 5.23×10-4 | ||||||
| 4.00×10-4 | ||||||||||
| 3.28×10-4 | ||||||||||
| 2.95×10-4 | ||||||||||
| 2.63×10-4 | ||||||||||
| 2.01×10-4 | ||||||||||
| 1.79×10-4 | ||||||||||
![]() |
18 | 8.93×10-4 | ||||||||
| 6.95×10-4 | ||||||||||
| 5.75×10-4 | ||||||||||
| 5.18×10-4 | ||||||||||
| 4.08×10-4 | ||||||||||
| 3.58×10-4 | ||||||||||
| 3.03×10-4 | ||||||||||
■ Other(Moment rigidity,Allowable moment etc.)
| Model | Moment In-lb/ |
Allowable In-lb |
Momentary In-lb |
Allowable r/min |
Allowable In-lb |
Momentary In-lb |
Lost MAX. |
Torsional In-lb/ |
Weight lb(kg) |
|---|---|---|---|---|---|---|---|---|---|
![]() |
1,036 (117) |
1,736 (196) |
3,472 (392) |
100 | 1,036 (117) |
2,604 (294) |
1.5′ | 177 (20) |
5.5(2.5) |
![]() |
3,295 (372) |
7,812 (882) |
15,623 (1,764) |
75 | 3,649 (412) |
7,378 (833) |
1′ | 434 (49) |
9.68(4.4) |
![]() |
8,245 (931) |
14,755 (1,666) |
29,510 (3,332) |
70 | 9,113 (1,029) |
18,227 (2,058) |
1′ | 957 (108) |
20.9(9.5) |
![]() |
10,415 (1,176) |
Bolt joint 19,095 (2,156) |
Bolt joint 38,190 (4,312) |
70 | 17,359 (1,960) |
Bolt joint 34,718 (3,920) |
1′ | 1,736 (196) |
27.9 (12.7) |
| Pin/bolt joint 15,366 (1,735) |
Pin/bolt joint 19,095 (2,156) |
Pin/bolt joint 28,208 (3,185) |
|||||||
![]() |
13,019 (1,470) |
26,038 (2,940) |
52,077 (5,880) |
50 | 23,869 (2,695) |
47,737 (5,390) |
1′ | 2,604 (294) |
39.6(18.0) |
![]() |
26,038 (2,940) |
34,718 (3,920) |
Bolt joint 69,436 (7,840) |
45 | 34,718 (3,920) |
Bolt joint 69,436 (7,840) |
1′ | 3,472 (392) |
61.6(28) |
| Pin/bolt joint 59,888 (6,762) |
Pin/bolt joint 58,586 (6,615) |
||||||||
![]() |
43,397 (4,900) |
Bolt joint 62,492 (7,056) |
Bolt joint 124,984 (14,112) |
35 | 69,436 (7,840) |
Bolt joint 138,872 (15,680) |
1′ | 8,679 (980) |
103.4(47) |
| Pin/bolt joint 54,681 (6,174) |
Pin/bolt joint 97,210 (10,976) |
Pin/bolt joint 108,493 (12,250) |
|||||||
![]() |
65,964 (7,448) |
78,115 (8,820) |
Bolt joint 156,230 (17,640) |
25 | 97,644 (11,025) |
Bolt joint 195,288 (22,050) |
1′ | 10,415 (1,176) |
151.8(69) |
| Pin/bolt joint 119,777 (13,524) |
Pin/bolt joint 164,910 (18,620) |
- 1. Set maximum input shaft revolutions to a value equal to or lower than the value of maximum allowable output revolutions multiplied
by the above speed ratio for each type. - 2. The input capacity (kW) in the above table is determined by the efficiency of these reduction gears.
- 3. The output torque (In-lb) is so determined that the service life may be maintained constant for any output revolutions.

- 4. The rated torque is a torque at an output speed of 15 r/min, which is used as a basis for service life calculations.
(Refer to the rated service life, page 15) The RV-6E, however, has its rated torque determined as the output torque at an output speed of 30 r/min. - 5. The
value is a value considering both gear tooth widths of reduction gear assembly and input gear.
The
value at the shaft of the input gear is not included. - 6. If a higher speed than the above allowable maximum output speed is required, contact Nabtesco for further information.
- 7. If other speed ratio than the above list is required, contact Nabtesco for further information.
- 8. ※1 RV-80E, R=153 is used only for output shaft bolt-on type. (page 25)
※2 These reduction gear ratios are indivisible figures. Actually, 175.2=1,227/7, 154.8=2,013/13 and 192.4=1,347/7. - 9. The output revolution is for forward-reverse changeover applications and not applicable for continuous rotation in a single direction.
Contact us when using the reduction gear for continuous single-direction rotation.