Precision reduction gearhead model for welding positioners
RH series is a siutable precision gearhead model for welding positioners featuring slim profile, intergrated base flange, and compatible fittings with major servomotors.
Model |
---|
RH-155C |
---|
RH-155C |
RH-155C |
RH-320CA |
Discrimination1 | Series | Unit Type | Series Symbol | Model | Motor Series | w number (w) |
w number (kw) |
Type | Ratio | Actual Ratio | Rated Torque (N・m) |
Allowable Scceleration/Deceleration Torque (N・m) |
Momentary Maximum Allowable Torque (N・m) |
Dimension α1 (mm) |
Dimension α1 (mm) |
Dimension Din (mm) |
Input Shaft Rated Moment (N・m) |
Input Shaft Allowable Moment (N・m) |
Dimensionβ (mm) |
Rated Output Speed (r.p.m.) |
Rated life (hr) |
Allowable Output Speed (r.p.m.) |
Allowable Input Speed (r.p.m.) |
Backlash (arc.min.) |
Lost Motion (arc.min.) |
Torsional Regidity (Nm/arc.min.) |
Moment Rejidity (Nm/arc.min.) |
Start-up Effciency (%) |
Moment of Inertia (kg・m^2) |
Mass (kg) |
Allowable Moment 1 (N・m) |
Allowance Thrust 1 (N・m) |
Allowable Moment 2 (N・m) |
Allowance Thrust 2 (N・m) |
Output Rotational Speed 1 (min-1) |
Output Torque 1 (N・m) |
Output Rotational Speed 2 (min-1) |
Output Torque 2 (N・m) |
Brake Holding Torque (N・m) |
Reduced Value Of The Inertia Moment For The Input Shaft (kgm2) |
Capacity | Part Number | Quantity | Packaging Type | Capacity | Part Number | Quantity | Packaging Type | Maximum allowable load (reference values) (kg) |
Maximum center of gravity height (mm) |
Maximum tilt angle (deg) |
Reduction ratio (Rotary axis) | Reduction ratio (Tilt axis) | Allowable startup/stop torque (Rotary axis) (Nm) |
Allowable startup/stop torque (Tilt axis) (Nm) |
Rotary axis allowable output speed (Operation Example) (r.p.m.) |
Tilt axis allowable output speed (Operation Example) (r.p.m.) |
Backlash・Lost motion (Rotary axis) (arc.min.) |
Backlash・Lost motion (Tilt axis) (arc.min.) |
Moment of inertia I (I=GD2/4) motor input conversion (Rotary axis) (kg-m2) |
Moment of inertia I (I=GD2/4) motor input conversion (Tilt axis) (kg-m2) |
Motor capacity (reference values) ※1 (w) |
Wheel diameter (mm) |
Maximum speed ※1 (m/min) |
Loading capacity/wheel (kgf) |
Loading load/4 wheels AGV (reference values) ※1 (kgf) |
---|
3.297 | 78.3 | 78.3 | 1470 | 3675 | 15 | 6000 | 51 | Less than 1 | Less than 1 | 735 | 90 | 4000 | 16000 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
3.297 | 104.4 | 104.4 | 1470 | 3675 | 15 | 6000 | 51 | Less than 1 | Less than 1 | 735 | 90 | 4000 | 16000 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
3.297 | 120.46 | 120.46 | 1470 | 3675 | 15 | 6000 | 51 | Less than 1 | Less than 1 | 735 | 90 | 4000 | 16000 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
7.034 | 152 | 152 | 3136 | 7840 | 15 | 6000 | 25 | Less than 1 | Less than 1 | 1960 | 212 | 20580 | 29400 |
Gearhead is a sealed and prelubricated precision gearbox, complete with accomodations for motor mounting ( major motor manufacturers). Three input types are available.