RVGREASE™ LB00 unlocks the true potential of the precision reduction gear RV.
RVGREASE™ LB00 has high-lubricating performance over a wide operating condition range including temperature, speed and load.This has been achieved by applying special additives and high-grade base oil.Compared to the existing grease, RVGREASE™ LB00 has excellent low temperature performance, reducing input torque by 25% at -10℃, and by 40% at 0℃.
Product Catalog
Instruction Manual