GreaseRVOIL

RVOIL™ SB150 provides both high lubricating performance and oil exchangeability.

Although the two requirements are usually conflicting, RVOIL™ SB150 has achieved well-balanced high lubrication properties and oil exchangeability by utilizing optimized additives together with high grade base oil. You can rest assured it can be used with any precision reduction gear RV without any disadvantages.

Download

RVOIL
Series

Inquiry

Grease

Specialized lubricant for Nabtesco precision gearboxes

  • VIGOGREASE

    Specialized grease for precision reduction gears

  • RVGREASE

    RVGREASE™ LB00 unlocks the true potential of the precision reduction gear RV.

  • RVOIL

    RVOIL™ SB150 provides both high lubricating performance and oil exchangeability.

  1. TOP
  2. Product Lineup
  3. Grease RVOIL