Right angle input type precision reduction gearhead model (Hollow shaft Series)
The RD2 series intruduces the right angle type as a new input option. The right angle input allows for the creation of lower profile designs to be set up in smaller spaces. Especially useful for turn table applications, the right angle input type maintains high accuracy positioning while allowing for space saving, low profile designs.
Model |
---|
RDR-010C |
---|
RDR-010C |
RDR-010C |
RDR-010C |
RDR-010C |
RDR-027C |
RDR-027C |
RDR-027C |
RDR-027C |
RDR-050C |
RDR-050C |
RDR-050C |
RDR-050C |
RDR-100C |
RDR-100C |
RDR-100C |
RDR-100C |
RDR-200C |
RDR-200C |
RDR-200C |
RDR-200C |
RDR-320C |
RDR-320C |
RDR-320C |
RDR-320C |
Discrimination1 | Series | Unit Type | Series Symbol | Model | Motor Series | w number (w) |
w number (kw) |
Type | Ratio | Actual Ratio | motor mounting direction | Rated Torque (N・m) |
Allowable Scceleration/Deceleration Torque (N・m) |
Momentary Maximum Allowable Torque (N・m) |
Dimension α1 (mm) |
Dimension α1 (mm) |
Dimension Din (mm) |
Input Shaft Rated Moment (N・m) |
Input Shaft Allowable Moment (N・m) |
Dimensionβ (mm) |
Rated Output Speed (r.p.m.) |
Rated life (hr) |
Allowable Output Speed (r.p.m.) |
Allowable Input Speed (r.p.m.) |
Backlash (arc.min.) |
Lost Motion (arc.min.) |
Torsional Regidity (Nm/arc.min.) |
Moment Rejidity (Nm/arc.min.) |
Start-up Effciency (%) |
Moment of Inertia (kg・m^2) |
Mass (kg) |
Allowable Moment 1 (N・m) |
Allowance Thrust 1 (N) |
Allowable Moment 2 (N・m) |
Allowance Thrust 2 (N) |
Output Rotational Speed 1 (min-1) |
Output Torque 1 (N・m) |
Output Rotational Speed 2 (min-1) |
Output Torque 2 (N・m) |
Brake Holding Torque (N・m) |
Reduced Value Of The Inertia Moment For The Input Shaft (kgm2) |
Capacity | Part Number | Quantity | Packaging Type | Capacity | Part Number | Quantity | Packaging Type | Maximum allowable load (reference values) (kg) |
Maximum center of gravity height (mm) |
Maximum tilt angle (deg) |
Reduction ratio (Rotary axis) | Reduction ratio (Tilt axis) | Allowable startup/stop torque (Rotary axis) (Nm) |
Allowable startup/stop torque (Tilt axis) (Nm) |
Rotary axis allowable output speed (Operation Example) (r.p.m.) |
Tilt axis allowable output speed (Operation Example) (r.p.m.) |
Backlash・Lost motion (Rotary axis) (arc.min.) |
Backlash・Lost motion (Tilt axis) (arc.min.) |
Moment of inertia I (I=GD2/4) motor input conversion (Rotary axis) (kg-m2) |
Moment of inertia I (I=GD2/4) motor input conversion (Tilt axis) (kg-m2) |
Motor capacity (reference values) ※1 (w) |
Wheel diameter (mm) |
Maximum speed ※1 (m/min) |
Loading capacity/wheel (kgf) |
Loading load/4 wheels AGV (reference values) ※1 (kgf) |
---|
0.22 | 81 | 81 | 98 | 245 | 15 | 6,000 | 43 | 3,500 | less than 1.5 | less than 1.5 | 47 | 421 | 686 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
0.22 | 108 | 108 | 98 | 245 | 15 | 6,000 | 32 | 3,500 | less than 1.5 | less than 1.5 | 47 | 421 | 686 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
0.22 | 153 | 153 | 98 | 245 | 15 | 6,000 | 23 | 3,500 | less than 1.5 | less than 1.5 | 47 | 421 | 686 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
0.22 | 189 | 189 | 98 | 245 | 15 | 6,000 | 19 | 3,500 | less than 1.5 | less than 1.5 | 47 | 421 | 686 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
0.22 | 243 | 243 | 98 | 245 | 15 | 6,000 | 14 | 3,500 | less than 1.5 | less than 1.5 | 47 | 421 | 686 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
0.594 | 100 | 99.82 | 265 | 662 | 15 | 6,000 | 35 | 3,500 | less than 1.5 | less than 1.5 | 147 | 1,068 | 980 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
0.594 | 142 | 141.68 | 265 | 662 | 15 | 6,000 | 25 | 3,500 | less than 1.5 | less than 1.5 | 147 | 1,068 | 980 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
0.594 | 184 | 184 | 265 | 662 | 15 | 6,000 | 19 | 3,500 | less than 1.5 | less than 1.5 | 147 | 1,068 | 980 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
0.594 | 233 | 233.45 | 265 | 662 | 15 | 6,000 | 15 | 3,500 | less than 1.5 | less than 1.5 | 147 | 1,068 | 980 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
1.099 | 109 | 109 | 490 | 1,225 | 15 | 6,000 | 28 | 3,000 | less than 1.5 | less than 1.5 | 255 | 1,960 | 1,764 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
1.099 | 153 | 152.6 | 490 | 1,225 | 15 | 6,000 | 20 | 3,000 | less than 1.5 | less than 1.5 | 255 | 1,960 | 1,764 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
1.099 | 196 | 196.2 | 490 | 1,225 | 15 | 6,000 | 15 | 3,000 | less than 1.5 | less than 1.5 | 255 | 1,960 | 1,764 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
1.099 | 240 | 239.8 | 490 | 1,225 | 15 | 6,000 | 13 | 3,000 | less than 1.5 | less than 1.5 | 255 | 1,960 | 1,764 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
2.198 | 101 | 100.5 | 980 | 2,450 | 15 | 6,000 | 30 | 3,000 | less than 1.5 | less than 1.5 | 510 | 2,813 | 2,450 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
2.198 | 150 | 150 | 980 | 2,450 | 15 | 6,000 | 20 | 3,000 | less than 1.5 | less than 1.5 | 510 | 2,813 | 2,450 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
2.198 | 210 | 210 | 980 | 2,450 | 15 | 6,000 | 14 | 3,000 | less than 1.5 | less than 1.5 | 510 | 2,813 | 2,450 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
2.198 | 258 | 258 | 980 | 2,450 | 15 | 6,000 | 12 | 3,000 | less than 1.5 | less than 1.5 | 510 | 2,813 | 2,450 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
4.396 | 106 | 105.83 | 1,960 | 4,900 | 15 | 6,000 | 19 | 2,000 | less than 1.5 | less than 1.5 | 980 | 9,800 | 8,820 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
4.396 | 156 | 155.96 | 1,960 | 4,900 | 15 | 6,000 | 13 | 2,000 | less than 1.5 | less than 1.5 | 980 | 9,800 | 8,820 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
4.396 | 206 | 206.09 | 1,960 | 4,900 | 15 | 6,000 | 10 | 2,000 | less than 1.5 | less than 1.5 | 980 | 9,800 | 8,820 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
4.396 | 245 | 245.08 | 1,960 | 4,900 | 15 | 6,000 | 8 | 2,000 | less than 1.5 | less than 1.5 | 980 | 9,800 | 8,820 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
7.034 | 115 | 115 | 3,136 | 7,840 | 15 | 6,000 | 17 | 2,000 | less than 1.5 | less than 1.5 | 1,960 | 12,740 | 20,580 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
7.034 | 157 | 157 | 3,136 | 7,840 | 15 | 6,000 | 13 | 2,000 | less than 1.5 | less than 1.5 | 1,960 | 12,740 | 20,580 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
7.034 | 207 | 207 | 3,136 | 7,840 | 15 | 6,000 | 10 | 2,000 | less than 1.5 | less than 1.5 | 1,960 | 12,740 | 20,580 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
7.034 | 253 | 253 | 3,136 | 7,840 | 15 | 6,000 | 8 | 2,000 | less than 1.5 | less than 1.5 | 1,960 | 12,740 | 20,580 |
Product Catalog
Instruction Manual
Gearhead is a sealed and prelubricated precision gearbox, complete with accomodations for motor mounting ( major motor manufacturers). Three input types are available.