Right angle input type of the precision reduction gear.
The RS series is a table type design featuring a low profile, hollow shaft through hole, along with a right angle input. Improving on the RV series' excellent load support, the RS series can support a maximum of 9 tons. In addition to fittings compatible with major servomotors and sealed with grease before shipping. The table type design allows for significant reductions in cusomer design and assembly process(cost).
Model |
---|
RS-50A |
---|
RS-50A |
RS-50A |
RS-260A |
RS-320A |
RS-320B |
RS-400A |
RS-900A |
RS-900A |
Discrimination1 | Series | Unit Type | Series Symbol | Model | Motor Series | w number (w) |
w number (kw) |
Type | Ratio | Actual Ratio | motor mounting direction | Rated Torque (N・m) |
Allowable Scceleration/Deceleration Torque (N・m) |
Momentary Maximum Allowable Torque (N・m) |
Dimension α1 (mm) |
Dimension α1 (mm) |
Dimension Din (mm) |
Input Shaft Rated Moment (N・m) |
Input Shaft Allowable Moment (N・m) |
Dimensionβ (mm) |
Rated Output Speed (r.p.m.) |
Rated life (hr) |
Allowable Output Speed (r.p.m.) |
Allowable Input Speed (r.p.m.) |
Backlash (arc.min.) |
Lost Motion (arc.min.) |
Torsional Regidity (Nm/arc.min.) |
Moment Rejidity (Nm/arc.min.) |
Start-up Effciency (%) |
Moment of Inertia (kg・m^2) |
Mass (kg) |
Allowable Moment 1 (N・m) |
Allowance Thrust 1 (N) |
Allowable Moment 2 (N・m) |
Allowance Thrust 2 (N) |
Output Rotational Speed 1 (min-1) |
Output Torque 1 (N・m) |
Output Rotational Speed 2 (min-1) |
Output Torque 2 (N・m) |
Brake Holding Torque (N・m) |
Reduced Value Of The Inertia Moment For The Input Shaft (kgm2) |
Capacity | Part Number | Quantity | Packaging Type | Capacity | Part Number | Quantity | Packaging Type | Maximum allowable load (reference values) (kg) |
Maximum center of gravity height (mm) |
Maximum tilt angle (deg) |
Reduction ratio (Rotary axis) | Reduction ratio (Tilt axis) | Allowable startup/stop torque (Rotary axis) (Nm) |
Allowable startup/stop torque (Tilt axis) (Nm) |
Rotary axis allowable output speed (Operation Example) (r.p.m.) |
Tilt axis allowable output speed (Operation Example) (r.p.m.) |
Backlash・Lost motion (Rotary axis) (arc.min.) |
Backlash・Lost motion (Tilt axis) (arc.min.) |
Moment of inertia I (I=GD2/4) motor input conversion (Rotary axis) (kg-m2) |
Moment of inertia I (I=GD2/4) motor input conversion (Tilt axis) (kg-m2) |
Motor capacity (reference values) ※1 (w) |
Wheel diameter (mm) |
Maximum speed ※1 (m/min) |
Loading capacity/wheel (kgf) |
Loading load/4 wheels AGV (reference values) ※1 (kgf) |
---|
1.099 | 65.4 | 65.4 | 490 | 1,225 | 15 | 6,000 | less than 1.5 | less than 1.5 | 255 | 1,960 | 0.000903 | 40 | 1,764 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
1.099 | 130.8 | 130.8 | 490 | 1,225 | 15 | 6,000 | less than 1.5 | less than 1.5 | 255 | 1,960 | 0.000488 | 40 | 1,764 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
1.099 | 163.5 | 163.5 | 490 | 1,225 | 15 | 6,000 | less than 1.5 | less than 1.5 | 255 | 1,960 | 0.000403 | 40 | 1,764 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
5.72 | 120 | 120 | 2,548 | 6,370 | 15 | 6,000 | less than 1 | less than 1 | 1,540 | 8,320 | 0.00576 | 165 | 12,740 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
7.03 | 170 | 170 | 3,136 | 7,840 | 15 | 6,000 | less than 1 | less than 1 | 1,570 | 12,740 | 0.0034 | 290 | 20,580 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
7.03 | 170 | 170 | 3,136 | 7,840 | 15 | 6,000 | less than 1 | less than 1 | 1,570 | 12,740 | 0.0034 | 305 | 20,580 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
8.79 | 170 | 170 | 3,920 | 9,800 | 15 | 6,000 | less than 1 | less than 1 | 2,450 | 19,600 | 0.00405 | 290 | 24,500 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
19.78 | 193.6 | 193.6 | 8,820 | 17,640 | 15 | 6,000 | less than 1 | less than 1 | 4,900 | 37,730 | 0.0116 | 480 | 44,100 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
19.78 | 240 | 240 | 8,820 | 17,640 | 15 | 6,000 | less than 1 | less than 1 | 4,900 | 37,730 | 0.0114 | 480 | 44,100 |
Product Catalog
Instruction Manual
Gearhead is a sealed and prelubricated precision gearbox, complete with accomodations for motor mounting ( major motor manufacturers). Three input types are available.