RV-N Series
RV reduction gears, already top sellers in the robotics industry, now envolved even further!!
Compact N Series gears deliver great potential!! Based on our RV reduction gears which achieve 7.0 million units already shipped, the new RV N SERIES models have been made even more compact and lightweight.

GH-P Series
Precision reduction gear head model for high speed rotation.
High speed precision reduction gearhead model. With motor fittings that are compatible with major servo motor manufacturers and sealed with grease before shipping, the GH series design creates a convenient package for our customers. This gearhead can be used in many applications such as travelling shafts and lifting shafts.

RA-A Series
Specialized gearhead for machine tools(Case rotating type)
The RA series is a gearhead type design for use mainly by machine tool manufacturers. This model enables precision indexing with case rotation. The RA series is widely used in ATC magazines, ATC arms, APCs, and turrets. Much like the RD series, this product can be used in a wide variety of applications in addition to those mentioned above.

RA-C Series
Specialized gearhead for machine tools(Shaft rotating type)
The RA series is a gearhead type design for use mainly by machine tool manufacturers. This model enables precision indexing with case rotation. The RA series is widely used in ATC magazines, ATC arms, APCs, and turrets. Much like the RD series, this product can be used in a wide variety of applications in addition to those mentioned above.

GH-S Series
Precision reduction gear head model for high speed rotation.
High speed precision reduction gearhead model. With motor fittings that are compatible with major servo motor manufacturers and sealed with grease before shipping, the GH series design creates a convenient package for our customers. This gearhead can be used in many applications such as travelling shafts and lifting shafts.