RV reduction gears, already top sellers in the robotics industry, now envolved even further!!
Compact N Series gears deliver great potential!! Based on our RV reduction gears which achieve 7.0 million units already shipped, the new RV N SERIES models have been made even more compact and lightweight.
| Model |
|---|
| RV-25N |
|---|
| RV-25N |
| RV-25N |
| RV-25N |
| RV-25N |
| RV-25N |
| RV-42N |
| RV-42N |
| RV-42N |
| RV-42N |
| RV-42N |
| RV-42N |
| RV-60N |
| RV-60N |
| RV-60N |
| RV-60N |
| RV-60N |
| RV-60N |
| RV-80N |
| RV-80N |
| RV-80N |
| RV-80N |
| RV-80N |
| RV-80N |
| RV-100N |
| RV-100N |
| RV-100N |
| RV-100N |
| RV-100N |
| RV-100N |
| RV-125N |
| RV-125N |
| RV-125N |
| RV-125N |
| RV-125N |
| RV-125N |
| RV-160N |
| RV-160N |
| RV-160N |
| RV-160N |
| RV-160N |
| RV-160N |
| RV-380N |
| RV-380N |
| RV-380N |
| RV-380N |
| RV-380N |
| RV-380N |
| RV-500N |
| RV-500N |
| RV-500N |
| RV-500N |
| RV-500N |
| RV-500N |
| RV-700N |
| RV-700N |
| RV-700N |
| RV-700N |
| RV-700N |
| RV-700N |
| Discrimination1 | Series | Unit Type | Series Symbol | Model | Motor Series | w number (w) |
w number (kw) |
Type | Motor rated capacity (KW) |
Motor brake rated voltage (V) |
Actuator brake rated voltage (V) |
Ratio | Actual Ratio | motor mounting direction | Rated Torque (N・m) |
Maximum torque (Nm) |
Allowable Scceleration/Deceleration Torque (N・m) |
Momentary Maximum Allowable Torque (N・m) |
Dimension α1 (mm) |
Dimension α1 (mm) |
Dimension Din (mm) |
Input Shaft Rated Moment (N・m) |
Input Shaft Allowable Moment (N・m) |
Dimensionβ (mm) |
Rated Output Speed (r.p.m.) |
Rated life (hr) |
Allowable Output Speed (r.p.m.) |
Allowable Input Speed (r.p.m.) |
Maximum output speed (r.p.m.) |
Backlash (arc.min.) |
Lost Motion (arc.min.) |
Torsional Regidity (Nm/arc.min.) |
Moment Rejidity (Nm/arc.min.) |
Start-up Effciency (%) |
Moment of Inertia (kg・m^2) |
Mass (kg) |
Allowable Moment 1 (N・m) |
Allowance Thrust 1 (N) |
Allowable Moment 2 (N・m) |
Allowance Thrust 2 (N) |
Output Rotational Speed 1 (min-1) |
Output Torque 1 (N・m) |
Output Rotational Speed 2 (min-1) |
Output Torque 2 (N・m) |
Brake Holding Torque (N・m) |
Reduced Value Of The Inertia Moment For The Input Shaft (kgm2) |
Capacity | Part Number | Quantity | Packaging Type | Capacity | Part Number | Quantity | Packaging Type | Maximum allowable load (reference values) (kg) |
Maximum center of gravity height (mm) |
Maximum tilt angle (deg) |
Reduction ratio (Rotary axis) | Reduction ratio (Tilt axis) | Allowable startup/stop torque (Rotary axis) (Nm) |
Allowable startup/stop torque (Tilt axis) (Nm) |
Rotary axis allowable output speed (Operation Example) (r.p.m.) |
Tilt axis allowable output speed (Operation Example) (r.p.m.) |
Backlash・Lost motion (Rotary axis) (arc.min.) |
Backlash・Lost motion (Tilt axis) (arc.min.) |
Moment of inertia I (I=GD2/4) motor input conversion (Rotary axis) (kg-m2) |
Moment of inertia I (I=GD2/4) motor input conversion (Tilt axis) (kg-m2) |
Motor capacity (reference values) ※1 (w) |
Wheel diameter (mm) |
Maximum speed ※1 (m/min) |
Loading capacity/wheel (kgf) |
Loading load/4 wheels AGV (reference values) ※1 (kgf) |
|---|
| 0.55 | 41 | 41 | 245 | 612 | 15 | 6,000 | less than 1 | less than 1 | 61 | 530 | 80 | 0.0000171 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 0.55 | 81 | 81 | 245 | 612 | 15 | 6,000 | less than 1 | less than 1 | 61 | 530 | 80 | 0.00000679 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 0.55 | 107.66 | 107.6666667 | 245 | 612 | 15 | 6,000 | less than 1 | less than 1 | 61 | 530 | 80 | 0.00000491 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 0.55 | 126 | 126 | 245 | 612 | 15 | 6,000 | less than 1 | less than 1 | 61 | 530 | 80 | 0.00000403 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 0.55 | 137 | 137 | 245 | 612 | 15 | 6,000 | less than 1 | less than 1 | 61 | 530 | 80 | 0.00000362 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 0.55 | 164.07 | 164.0769231 | 245 | 612 | 15 | 6,000 | less than 1 | less than 1 | 61 | 530 | 80 | 0.00000326 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 0.92 | 41 | 41 | 412 | 1,029 | 15 | 6,000 | less than 1 | less than 1 | 113 | 840 | 80 | 0.0000443 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 0.92 | 81 | 81 | 412 | 1,029 | 15 | 6,000 | less than 1 | less than 1 | 113 | 840 | 80 | 0.0000187 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 0.92 | 105 | 105 | 412 | 1,029 | 15 | 6,000 | less than 1 | less than 1 | 113 | 840 | 80 | 0.0000142 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 0.92 | 126 | 126 | 412 | 1,029 | 15 | 6,000 | less than 1 | less than 1 | 113 | 840 | 80 | 0.0000107 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 0.92 | 141 | 141 | 412 | 1,029 | 15 | 6,000 | less than 1 | less than 1 | 113 | 840 | 80 | 0.0000101 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 0.92 | 164.07 | 164.0769231 | 412 | 1,029 | 15 | 6,000 | less than 1 | less than 1 | 113 | 840 | 80 | 0.00000766 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.35 | 41 | 41 | 600 | 1,500 | 15 | 6,000 | less than 1 | less than 1 | 200 | 1,140 | 80 | 0.0000851 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.35 | 81 | 81 | 600 | 1,500 | 15 | 6,000 | less than 1 | less than 1 | 200 | 1,140 | 80 | 0.0000393 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.35 | 102.17 | 102.1764706 | 600 | 1,500 | 15 | 6,000 | less than 1 | less than 1 | 200 | 1,140 | 80 | 0.0000286 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.35 | 121 | 121 | 600 | 1,500 | 15 | 6,000 | less than 1 | less than 1 | 200 | 1,140 | 80 | 0.0000233 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.35 | 145.61 | 145.6153846 | 600 | 1,500 | 15 | 6,000 | less than 1 | less than 1 | 200 | 1,140 | 80 | 0.0000184 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.35 | 161 | 161 | 600 | 1,500 | 15 | 6,000 | less than 1 | less than 1 | 200 | 1,140 | 80 | 0.0000161 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.76 | 41 | 41 | 784 | 1,960 | 15 | 6,000 | less than 1 | less than 1 | 212 | 1,190 | 80 | 0.000116 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.76 | 81 | 81 | 784 | 1,960 | 15 | 6,000 | less than 1 | less than 1 | 212 | 1,190 | 80 | 0.0000517 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.76 | 101 | 101 | 784 | 1,960 | 15 | 6,000 | less than 1 | less than 1 | 212 | 1,190 | 80 | 0.0000357 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.76 | 129 | 129 | 784 | 1,960 | 15 | 6,000 | less than 1 | less than 1 | 212 | 1,190 | 80 | 0.0000268 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.76 | 141 | 141 | 784 | 1,960 | 15 | 6,000 | less than 1 | less than 1 | 212 | 1,190 | 80 | 0.000024 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.76 | 171 | 171 | 784 | 1,960 | 15 | 6,000 | less than 1 | less than 1 | 212 | 1,190 | 80 | 0.0000186 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 2.24 | 41 | 41 | 1,000 | 2,500 | 15 | 6,000 | less than 1 | less than 1 | 312 | 1,400 | 80 | 0.000158 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 2.24 | 81 | 81 | 1,000 | 2,500 | 15 | 6,000 | less than 1 | less than 1 | 312 | 1,400 | 80 | 0.000073 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 2.24 | 102.17 | 102.1764706 | 1,000 | 2,500 | 15 | 6,000 | less than 1 | less than 1 | 312 | 1,400 | 80 | 0.0000582 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 2.24 | 121 | 121 | 1,000 | 2,500 | 15 | 6,000 | less than 1 | less than 1 | 312 | 1,400 | 80 | 0.0000485 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 2.24 | 141 | 141 | 1,000 | 2,500 | 15 | 6,000 | less than 1 | less than 1 | 312 | 1,400 | 80 | 0.0000405 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 2.24 | 161 | 161 | 1,000 | 2,500 | 15 | 6,000 | less than 1 | less than 1 | 312 | 1,400 | 80 | 0.0000343 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 2.75 | 41 | 41 | 1,225 | 3,062 | 15 | 6,000 | less than 1 | less than 1 | 334 | 1,600 | 80 | 0.000259 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 2.75 | 81 | 81 | 1,225 | 3,062 | 15 | 6,000 | less than 1 | less than 1 | 334 | 1,600 | 80 | 0.0000961 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 2.75 | 102.17 | 102.1764706 | 1,225 | 3,062 | 15 | 6,000 | less than 1 | less than 1 | 334 | 1,600 | 80 | 0.0000727 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 2.75 | 121 | 121 | 1,225 | 3,062 | 15 | 6,000 | less than 1 | less than 1 | 334 | 1,600 | 80 | 0.0000588 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 2.75 | 145.61 | 145.6153846 | 1,225 | 3,062 | 15 | 6,000 | less than 1 | less than 1 | 334 | 1,600 | 80 | 0.000046 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 2.75 | 161 | 161 | 1,225 | 3,062 | 15 | 6,000 | less than 1 | less than 1 | 334 | 1,600 | 80 | 0.0000401 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 3.59 | 41 | 41 | 1,600 | 4,000 | 15 | 6,000 | less than 1 | less than 1 | 490 | 2,050 | 80 | 0.000332 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 3.59 | 81 | 81 | 1,600 | 4,000 | 15 | 6,000 | less than 1 | less than 1 | 490 | 2,050 | 80 | 0.000154 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 3.59 | 102.81 | 102.8181818 | 1,600 | 4,000 | 15 | 6,000 | less than 1 | less than 1 | 490 | 2,050 | 80 | 0.000113 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 3.59 | 125.21 | 125.2105263 | 1,600 | 4,000 | 15 | 6,000 | less than 1 | less than 1 | 490 | 2,050 | 80 | 0.0000895 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 3.59 | 156 | 156 | 1,600 | 4,000 | 15 | 6,000 | less than 1 | less than 1 | 490 | 2,050 | 80 | 0.0000675 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 3.59 | 201 | 201 | 1,600 | 4,000 | 15 | 6,000 | less than 1 | less than 1 | 490 | 2,050 | 80 | 0.0000475 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 8.35 | 75 | 75 | 3,724 | 9,310 | 15 | 6,000 | less than 1 | less than 1 | 948 | 5,200 | 80 | 0.00073 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 8.35 | 93 | 93 | 3,724 | 9,310 | 15 | 6,000 | less than 1 | less than 1 | 948 | 5,200 | 80 | 0.000561 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 8.35 | 117 | 117 | 3,724 | 9,310 | 15 | 6,000 | less than 1 | less than 1 | 948 | 5,200 | 80 | 0.000493 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 8.35 | 139 | 139 | 3,724 | 9,310 | 15 | 6,000 | less than 1 | less than 1 | 948 | 5,200 | 80 | 0.000384 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 8.35 | 162 | 162 | 3,724 | 9,310 | 15 | 6,000 | less than 1 | less than 1 | 948 | 5,200 | 80 | 0.000328 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 8.35 | 185 | 185 | 3,724 | 9,310 | 15 | 6,000 | less than 1 | less than 1 | 948 | 5,200 | 80 | 0.000264 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 10.99 | 81 | 81 | 4,900 | 12,250 | 15 | 6,000 | less than 1 | less than 1 | 1,620 | 6,850 | 80 | 0.00135 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 10.99 | 105 | 105 | 4,900 | 12,250 | 15 | 6,000 | less than 1 | less than 1 | 1,620 | 6,850 | 80 | 0.00095 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 10.99 | 123 | 123 | 4,900 | 12,250 | 15 | 6,000 | less than 1 | less than 1 | 1,620 | 6,850 | 80 | 0.000744 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 10.99 | 144 | 144 | 4,900 | 12,250 | 15 | 6,000 | less than 1 | less than 1 | 1,620 | 6,850 | 80 | 0.000616 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 10.99 | 159 | 159 | 4,900 | 12,250 | 15 | 6,000 | less than 1 | less than 1 | 1,620 | 6,850 | 80 | 0.000562 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 10.99 | 192.75 | 192.75 | 4,900 | 12,250 | 15 | 6,000 | less than 1 | less than 1 | 1,620 | 6,850 | 80 | 0.000416 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 15.7 | 105 | 105 | 7,000 | 17,500 | 15 | 6,000 | less than 1 | less than 1 | 2,600 | 9,000 | 80 | 0.00161 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 15.7 | 118 | 118 | 7,000 | 17,500 | 15 | 6,000 | less than 1 | less than 1 | 2,600 | 9,000 | 80 | 0.00128 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 15.7 | 142.44 | 142.44 | 7,000 | 17,500 | 15 | 6,000 | less than 1 | less than 1 | 2,600 | 9,000 | 80 | 0.00118 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 15.7 | 159 | 159 | 7,000 | 17,500 | 15 | 6,000 | less than 1 | less than 1 | 2,600 | 9,000 | 80 | 0.000911 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 15.7 | 183 | 183 | 7,000 | 17,500 | 15 | 6,000 | less than 1 | less than 1 | 2,600 | 9,000 | 80 | 0.000842 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 15.7 | 203.52 | 203.5263158 | 7,000 | 17,500 | 15 | 6,000 | less than 1 | less than 1 | 2,600 | 9,000 | 80 | 0.000746 |

Component is our basic precision gearbox. The customer will integrate this within their design.