RV-C Series
Hollow shaft model of the precision reduction gear with 7.0 million units produced
Hollow type construction that maintains the same excellent accuracy, rigidity, torque, load support of the RV series(world's no.1 market share in the field for reduction gears). Hollow shaft configuration allows for easy routing of piping and cables.

RV-N Series
RV reduction gears, already top sellers in the robotics industry, now envolved even further!!
Compact N Series gears deliver great potential!! Based on our RV reduction gears which achieve 7.0 million units already shipped, the new RV N SERIES models have been made even more compact and lightweight.

RDR-E Series
Right angle input type precision reduction gearhead model (Solid Series)
The RD2 series intruduces the right angle type as a new input option. The right angle input allows for the creation of lower profile designs to be set up in smaller spaces. Especially useful for turn table applications, the right angle input type maintains high accuracy positioning while allowing for space saving, low profile designs.