AF-N Series
Compact actuator directly mounted with servomotor (Solid type)
The AF series is a compact actuator directly amounted servomotor, which is succeeded to features of Precision Reduction Gear RV, "High accuracy", "High rigidity"and "High reliablity". The design for AF series allows to reduce consideration of design for gear and motor, and assembly in customers.

AF-C Series
Compact actuator directly mounted with servomotor (Hollow shaft type)
The AF series is a compact actuator directly amounted servomotor, which is succeeded to features of Precision Reduction Gear RV, "High accuracy", "High rigidity"and "High reliablity". The design for AF series allows to reduce consideration of design for gear and motor, and assembly in customers.