Pulley input type precision reduction gearhead model (Solid Series)
The RD2 series introduces the pulley type as a new input option. The pulley input allows for design flexibility with regard to the motor position. The speed ratio can also be adjusted using the pulley. This product enables flexible designs to be created according to the usage situation of the customer.
| Model |
|---|
| RDP-020E |
|---|
| RDP-040E |
| RDP-080E |
| RDP-160E |
| RDP-320E |
| Discrimination1 | Series | Unit Type | Series Symbol | Model | Motor Series | w number (w) |
w number (kw) |
Type | Motor rated capacity (KW) |
Motor brake rated voltage (V) |
Actuator brake rated voltage (V) |
Ratio | Actual Ratio | motor mounting direction | Rated Torque (N・m) |
Maximum torque (Nm) |
Allowable Scceleration/Deceleration Torque (N・m) |
Momentary Maximum Allowable Torque (N・m) |
Dimension α1 (mm) |
Dimension α1 (mm) |
Dimension Din (mm) |
Input Shaft Rated Moment (N・m) |
Input Shaft Allowable Moment (N・m) |
Dimensionβ (mm) |
Rated Output Speed (r.p.m.) |
Rated life (hr) |
Allowable Output Speed (r.p.m.) |
Allowable Input Speed (r.p.m.) |
Maximum output speed (r.p.m.) |
Backlash (arc.min.) |
Lost Motion (arc.min.) |
Torsional Regidity (Nm/arc.min.) |
Moment Rejidity (Nm/arc.min.) |
Start-up Effciency (%) |
Moment of Inertia (kg・m^2) |
Mass (kg) |
Allowable Moment 1 (N・m) |
Allowance Thrust 1 (N) |
Allowable Moment 2 (N・m) |
Allowance Thrust 2 (N) |
Output Rotational Speed 1 (min-1) |
Output Torque 1 (N・m) |
Output Rotational Speed 2 (min-1) |
Output Torque 2 (N・m) |
Brake Holding Torque (N・m) |
Reduced Value Of The Inertia Moment For The Input Shaft (kgm2) |
Capacity | Part Number | Quantity | Packaging Type | Capacity | Part Number | Quantity | Packaging Type | Maximum allowable load (reference values) (kg) |
Maximum center of gravity height (mm) |
Maximum tilt angle (deg) |
Reduction ratio (Rotary axis) | Reduction ratio (Tilt axis) | Allowable startup/stop torque (Rotary axis) (Nm) |
Allowable startup/stop torque (Tilt axis) (Nm) |
Rotary axis allowable output speed (Operation Example) (r.p.m.) |
Tilt axis allowable output speed (Operation Example) (r.p.m.) |
Backlash・Lost motion (Rotary axis) (arc.min.) |
Backlash・Lost motion (Tilt axis) (arc.min.) |
Moment of inertia I (I=GD2/4) motor input conversion (Rotary axis) (kg-m2) |
Moment of inertia I (I=GD2/4) motor input conversion (Tilt axis) (kg-m2) |
Motor capacity (reference values) ※1 (w) |
Wheel diameter (mm) |
Maximum speed ※1 (m/min) |
Loading capacity/wheel (kgf) |
Loading load/4 wheels AGV (reference values) ※1 (kgf) |
|---|
| 0.375 | 81 | 81 | 167 | 412 | 58 | 15 | 6,000 | 43 | 3,500 | less than 1 | less than 1 | 49 | 372 | 0.0000224 | 8.3 | 882 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 0.924 | 57 | 57 | 412 | 1,029 | 73.8 | 15 | 6,000 | 53 | 3,000 | less than 1 | less than 1 | 108 | 931 | 0.000173 | 16.4 | 1,666 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.758 | 81 | 81 | 784 | 1,960 | 73.8 | 15 | 6,000 | 37 | 3,000 | less than 1 | less than 1 | 196 | 1,176 | 0.000192 | 22.8 | 2,156 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 3.517 | 66 | 66 | 1,568 | 3,920 | 86.6 | 15 | 6,000 | 30 | 2,000 | less than 1 | less than 1 | 392 | 2,940 | 0.000894 | 41.9 | 3,920 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 7.034 | 81 | 81 | 3,136 | 7,840 | 86.6 | 15 | 6,000 | 25 | 2,000 | less than 1 | less than 1 | 980 | 4,900 | 0.00117 | 67.3 | 7,056 |

Gearhead is a sealed and prelubricated precision gearbox, complete with accomodations for motor mounting ( major motor manufacturers). Three input types are available.